35.5.3 Status

Name: STATUS
Offset: 0x03
Reset: 0x00
Property: -

Bit 76543210 
    STATE   CROSSIF 
Access RR/W 
Reset 00 

Bit 4 – STATE ZCD State

This bit indicates the current status of the OUT signal from the ZCD, including a three-cycle synchronizer delay.

Bit 0 – CROSSIF Cross Interrupt Flag

This bit is the zero-cross interrupt flag. Writing this bit to ‘1’ will clear the interrupt flag. Writing this bit to ‘0’ will have no effect.