33.5.10 Event Control

Name: EVCTRL
Offset: 0x0B
Reset: 0x00
Property: -

Bit 76543210 
        STARTEI 
Access R/W 
Reset 0 

Bit 0 – STARTEI Start Event Input

This bit enables the event input as trigger for starting a conversion. When a ‘1’ is written to this bit, a rising event edge will trigger an ADC conversion.