6.1 Numerical Notation

Table 6-1. Numerical Notation
Symbol Description
165 Decimal number
0b0101 Binary number
0101 Binary numbers are given without prefix if unambiguous
0x3B24 Hexadecimal number
X Represents an unknown or do not care value
Z Represents a high-impedance (floating) state for either a signal or a bus