28.1 Features

  • Full Duplex, Three-Wire Synchronous Data Transfer
  • Host or Client Operation
  • LSb First or MSb First Data Transfer
  • Seven Programmable Bit Rates
  • End of Transmission Interrupt Flag
  • Write Collision Flag Protection
  • Wake-up from Idle Mode
  • Double-Speed (CK/2) Host SPI Mode