36.3.9 Events

The UPDI can generate the following events:

Table 36-6. Event Generators in UPDI
Generator Name Description Event Type Generating Clock Domain Length of Event
Module Event
UPDI SYNCH SYNCH character Level CLK_UPDI SYNCH char on UPDI pin synchronized to CLK_UPDI

This event is set on the UPDI clock for each detected positive edge in the SYNCH character, and it is not possible to disable this event from the UPDI.

The UPDI has no event users.

Refer to the EVSYS - Event System section for more details regarding event types and Event System configuration.