20.5.3 VLM Control

Name: VLMCTRLA
Offset: 0x08
Reset: 0x00
Property: -

Bit 76543210 
       VLMLVL[1:0] 
Access R/WR/W 
Reset 00 

Bits 1:0 – VLMLVL[1:0] VLM Level

These bits select the VLM threshold relative to the BOD threshold (LVL in BOD.CTRLB).

ValueNameDescription
0x00 OFF VLM disabled
0x01 5ABOVE VLM threshold 5% above the BOD threshold
0x02 15ABOVE VLM threshold 15% above the BOD threshold
0x03 25ABOVE VLM threshold 25% above the BOD threshold