12.1 Features

  • All Clocks and Clock Sources Are Automatically Enabled When Requested by Peripherals
  • Internal Oscillators:
    • Up to 24 MHz Internal High-Frequency Oscillator (OSCHF)
    • 32.768 kHz Ultra-Low Power Oscillator (OSC32K)
    • Up to 48 MHz Phase-Locked Loop (PLL), with 2x or 3x clock multiplier
  • Auto-Tuning for Improved Internal Oscillator Accuracy
  • External Clock Options:
    • 32.768 kHz Crystal Oscillator (XOSC32K)
    • High-Frequency Crystal Oscillator (XOSCHF)
    • External clock
  • Main Clock Features:
    • Safe run-time switching
    • Prescaler with a division factor ranging from 1 to 64
    • Clock Failure Detection with automatic clock switching to an internal source