35.3.3 Events

The ZCD can generate the following events:

Table 35-1. ZCD Event Generator
Generator Name Description Event Type Generating Clock Domain Length of Event
Peripheral Event
ZCDn OUT ZCD output level Level Asynchronous Determined by the ZCD output level

The ZCD has no event inputs. Refer to the EVSYS - Event System section for more details about event types and Event System configuration.