16.5.3 User Channel MUX

Each event user can be connected to one channel and several users can be connected to the same channel. The following table lists all Event System users with their corresponding user ID number and name. The user name is given by combining USER with Peripheral and Input from the table below in the following way: USERPERIPHERALINPUT.

USER # User Name Async/Sync Description
Module Input
0x00 CCL LUT0A Async CCL LUT0 event input A
0x01 LUT0B CCL LUT0 event input B
0x02 LUT1A CCL LUT1 event input A
0x03 LUT1B CCL LUT1 event input B
0x04 LUT2A CCL LUT2 event input A
0x05 LUT2B CCL LUT2 event input B
0x06 LUT3A CCL LUT3 event input A
0x07 LUT3B CCL LUT3 event input B
0x08 ADC0 START Async ADC start on event
0x09 EVSYS EVOUTA(1) Async EVSYS pin output A
0x0A EVOUTC EVSYS pin output C
0x0B EVOUTD(1) EVSYS pin output D
0x0C EVOUTF(1) EVSYS pin output F
0x0D USART0 IRDA Sync USART0 IrDA event input
0x0E USART1 IRDA USART1 IrDA event input
0x0F TCA0 CNTA Sync Count on event or control count direction
0x10 CNTB Restart on event or control count direction
0x11 TCB0 CAPT Both(2) Start, stop, capture, restart or clear counter
0x12 COUNT Sync Count on event
0x13 TCB1 CAPT Both(2) Start, stop, capture, restart or clear counter
0x14 COUNT Sync Count on event
0x15 TCB2(1) CAPT Both(2) Start, stop, capture, restart or clear counter
0x16 COUNT Sync Count on event
0x17 TCD0 INPUTA Async Fault or capture
0x18 INPUTB Fault or capture
Note:
  1. Not all peripheral instances are available for all pin counts. Refer to the Peripherals and Architecture section for details.
  2. Depends on timer operational mode.
Name: USER
Offset: 0x20 + n*0x01 [n=0..24]
Reset: 0x00
Property: -

Bit 76543210 
 USER[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – USER[7:0] User Channel Selection

Configures which Event System channel the user is connected to.
ValueDescription
0 OFF, no channel is connected to this Event System user
n The event user is connected to CHANNEL(n-1)