21.5.1 ADC0 Reference

Name: ADC0REF
Offset: 0x00
Reset: 0x00
Property: -

Bit 76543210 
 ALWAYSON    REFSEL[2:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 7 – ALWAYSON Reference Always On

This bit controls whether the ADC0 reference is always on or not.
ValueDescription
0 The reference is automatically enabled when needed
1 The reference is always on

Bits 2:0 – REFSEL[2:0] Reference Select

This bit field controls the reference voltage level for ADC0.
Table 21-1. Voltage Reference
Value Name Description
0x0 1V024 Internal 1.024V reference(1)
0x1 2V048 Internal 2.048V reference(1)
0x2 4V096 Internal 4.096V reference(1)
0x3 2V500 Internal 2.500V reference(1)
0x4 - Reserved
0x5 VDD VDD as reference
0x6 VREFA External reference from the VREFA pin
0x7 - Reserved
Note:
  1. The values given for internal references are only typical. Refer to the Electrical Characteristics section for further details.