1 Memory Overview

The following table shows the memory overview of the entire AVR DD Family, but further documentation describes only the AVR32/16DD14/20 devices.

Table 1-1. Memory Overview
Devices

AVR16DD14

AVR16DD20

AVR16DD28

AVR16DD32

AVR32DD14

AVR32DD20

AVR32DD28

AVR32DD32

AVR64DD14

AVR64DD20

AVR64DD28

AVR64DD32

Flash memory 16 KB 32 KB 64 KB
SRAM 2 KB 4 KB 8 KB
EEPROM 256B 256B 256B
User row 32B 32B 32B