29.3.4 Interrupts

Table 29-1. Available Interrupt Vectors and Sources
Name Vector Description Conditions
Client TWI Client interrupt
  • DIF: Data Interrupt Flag in TWIn.SSTATUS is set to ‘1
  • APIF: Address or Stop Interrupt Flag in TWIn.SSTATUS is set to ‘1
Host TWI Host interrupt
  • RIF: Read Interrupt Flag in TWIn.MSTATUS is set to ‘1
  • WIF: Write Interrupt Flag in TWIn.MSTATUS is set to ‘1

When an interrupt condition occurs, the corresponding interrupt flag is set in the Host Status (TWIn.MSTATUS) register or the Client Status (TWIn.SSTATUS) register.

When several interrupt request conditions are supported by an interrupt vector, the interrupt requests are ORed together into one combined interrupt request to the interrupt controller. The user must read the interrupt flags from the TWIn.MSTATUS register or the TWIn.SSTATUS register to determine which of the interrupt conditions are present.