18.5.10 Interrupt Flags

Name: INTFLAGS
Offset: 0x09
Reset: 0x00
Property: -

Bit 76543210 
 INT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – INT[7:0] Pin Interrupt Flag

Pin Interrupt Flag n is cleared by writing a ‘1’ to it.

Pin Interrupt Flag n is set when the change or state of pin n (Pxn) matches the pin’s Input/Sense Configuration (ISC) in PORTx.PINnCTRL.

Writing a ‘0’ to bit n in this bit field has no effect.

Writing a ‘1’ to bit n in this bit field will clear Pin Interrupt Flag n.