32.5.5 Status

Name: STATUS
Offset: 0x07
Reset: 0x00
Property: -

Bit 76543210 
    CMPSTATE   CMPIF 
Access RR/W 
Reset 00 

Bit 4 – CMPSTATE AC State

If this bit is ‘1’, the OUT signal is high. If this bit is ‘0’, the OUT signal is low. It will have a synchronizer delay to get updated in the I/O register (three cycles).

Bit 0 – CMPIF AC Interrupt Flag

This bit is ‘1’ when the OUT signal matches the Interrupt Mode (INTMODE) bit field as defined in the ACn.INTCTRL register. Writing a ‘1’ to this flag bit location will clear the flag.