11.9 Hints

ISO Standard Implementation
“The extent to which suggestions made by using the register storage-class specifier are effective (C90 6.5.1, C99 6.7.1).”
The register storage class specifier has no effect.
“The extent to which suggestions made by using the inline function specifier are effective (C99 6.7.4).”
A function might be inlined if a licensed compiler has the optimizers set to level 2 or higher. In other situations, the function will not be inlined.