11.1 Overview

ISO C requires a conforming implementation to document the choices for behaviors defined in the standard as “implementation-defined.” The following sections list all such areas, the choices made for the compiler, and the corresponding section number from the ISO/IEC 9899:1999 (aka C99) standard (or ISO/IEC 9899:1990 (aka C90)).