12 Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
Examples
| Device | Package | Package Drawing Code | Package Option | Shipping Carrier Option | Automotive Grade |
|---|---|---|---|---|---|
| AT24C16C‑SSPD‑BADO | SOIC | SN | SS | Bulk | Grade 1 |
| AT24C16C‑SSPD‑T | SOIC | SN | SS | Tape and Reel | Grade 1 |
| AT24C16C‑SS9M‑T | SOIC | SN | SS | Tape and Reel | Grade 3 |
| AT24C16C‑SSPDGV‑T | SOIC | SN | SS | Tape and Reel | Grade 1 |
| AT24C16C‑XPD‑T | TSSOP | ST | X | Tape and Reel | Grade 1 |
| AT24C16C‑X9M‑T | TSSOP | ST | X | Tape and Reel | Grade 3 |
| AT24C16C‑MA9M‑T | UDFN | Q4B | MA | Tape and Reel | Grade 3 |
| AT24C16C‑STPD‑TVAO | SOT23 | NMB | ST | Tape and Reel | Grade 1 |