4.1 Package Outline Drawing

Note:
- All terminals are isolated from case
| Symbol | Dimensions | |||
|---|---|---|---|---|
| Inch | Millimeter | |||
| Min | Max | Min | Max | |
| BL | 0.535 | 0.545 | 13.59 | 13.84 |
| CH | 0.249 | 0.260 | 6.32 | 6.60 |
| LD | 0.032 | 0.45 | 0.89 | 1.14 |
| LL | 0.510 | .0570 | 12.95 | 14.48 |
| LO | 0.150 BSC | 3.81 BSC | ||
| LS | 0.150 BSC | 3.81 BSC | ||
| MHD | 0.139 | 0.149 | 3.53 | 3.78 |
| MHO | 0.665 | 0.658 | 16.89 | 17.40 |
| TL | 0.790 | 0.800 | 20.07 | 20.32 |
| TT | 0.040 | 0.050 | 1.02 | 1.27 |
| TW | 0.535 | 0.545 | 13.59 | 13.84 |
| Term 1 | Drain | |||
| Term 2 | Source | |||
| Term 3 | Gate | |||