4.3.1 Authorization Code Portion
The AES encryption algorithm generates the authorization code. The calculation takes place over the entire code word, including the encrypted hopping code and the fixed portion, using the authorization key as input. The authorization code portion consists of the least significant 32 bits of the calculated authorization code.