1.4 Acronyms and Abbreviations
| Acronyms and Abbreviations | Description |
|---|---|
| AES | Advanced Encryption Standard |
| COM | Communication |
| EEPROM | Electrical Erasable Programmable Read-Only Memory |
| IDE | Integrated Development Tool |
| LSb | Least Significant Bit |
| NLFSR | Non-linear Feedback Shift Register |
| RF | Radio Frequency |
| Sub-GHz | Frequencies below 1 GHz |
| SW | Software |
| UHF | Ultra-High Frequency |