4.1.3 Secure Key Generation
The secure key generation scheme uses a random number (called a seed) and a manufacturer’s code (stored at the encoder and decoder) to generate the encryption/decryption key. The 60-bit seed value is sent together with the function code, indicating that this is a seed transmission, and the 2-bit blanks.