3.1 Setting-Up the Garage Opener Project
The delivered source directory contains a project file (Keyfob Flash software (UHF_KEYFOB.X)). The user can open the project file using the MPLAB X IDE.
The delivered source directory contains a project file (Keyfob Flash software (UHF_KEYFOB.X)). The user can open the project file using the MPLAB X IDE.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.