Features

  • AVR® CPU:
    • Single-cycle I/O access
    • Two-level interrupt controller
    • Two-cycle hardware multiplier
  • Memories:
    • 8 or 16 KB In-system self-programmable Flash memory
    • 256B EEPROM
    • 2 KB SRAM
    • Write/Erase endurance:
      • Flash 10,000 cycles
      • EEPROM 100,000 cycles
    • Data retention: 40 years at 55°C
  • System:
    • Power-on Reset (POR) circuit
    • Brown-out Detector (BOD)
    • Clock options:
      • 16/20 MHz low-power internal oscillator
      • 32.768 kHz Ultra Low-Power (ULP) internal oscillator
      • 32.768 kHz external crystal oscillator
      • External clock input
    • Single-pin Unified Program Debug Interface (UPDI)
    • Three sleep modes:
      • Idle with all peripherals running for immediate wake-up
      • Standby
        • Configurable operation of selected peripherals
        • SleepWalking peripherals
      • Power-Down with limited wake-up functionality
  • Peripherals:
    • One 16-bit Timer/Counter type A (TCA) with a dedicated period register and three compare channels
    • Up to four 16-bit Timer/Counters type B (TCB) with input capture
    • One 16-bit Real-Time Counter (RTC) running from an external crystal or an internal RC oscillator
    • Up to four USARTs with fractional baud rate generator, auto-baud, and start-of-frame detection
    • Host/client Serial Peripheral Interface (SPI)
    • Host/client TWI with dual address match
      • Can operate simultaneously as host and client
      • Standard mode (Sm, 100 kHz)
      • Fast mode (Fm, 400 kHz)
      • Fast mode plus (Fm+, 1 MHz)
    • Event System for core independent and predictable inter-peripheral signaling
    • Configurable Custom Logic (CCL) with up to four programmable Look-up Tables (LUT)
    • One Analog Comparator (AC) with a scalable reference input
    • One 10-bit 150 ksps Analog-to-Digital Converter (ADC)
    • Five selectable internal voltage references: 0.55V, 1.1V, 1.5V, 2.5V, and 4.3V
    • CRC code memory scan hardware
      • Optional automatic CRC scan before code execution is allowed
    • Watchdog Timer (WDT) with Window mode, with a separate on-chip oscillator
    • External interrupt on all general purpose pins
  • I/O and Packages:
    • Up to 41 programmable I/O lines
    • 28-pin SSOP
    • 32-pin VQFN 5x5 and TQFP 7x7
    • 48-pin VQFN 6x6 and TQFP 7x7
  • Temperature Ranges:
    • Industrial: -40°C to +85°C
    • Extended: -40°C to +125°C
  • Speed Grades -40°C to +105°C:
    • 0-5 MHz @ 1.8V – 5.5V
    • 0-10 MHz @ 2.7V – 5.5V
    • 0-20 MHz @ 4.5V – 5.5V
  • Speed Grades +105°C to +125°C:
    • 0-8 MHz @ 2.7V - 5.5V
    • 0-16 MHz @ 4.5V - 5.5V
  • Speed Grades -40°C to +125°C - Automotive Range Parts (-VAO):
    • 0-8 MHz @ 2.7V - 5.5V
    • 0-16 MHz @ 4.5V - 5.5V
  • VAO variants available: Designed, manufactured, tested, and qualified per the AEC-Q100 requirements for automotive applications.