34 Ordering Information
- Available ordering options can
be found by:
- Clicking on one of the following product page links:
- Searching by product name at microchipDIRECT.com
- Contacting your local sales representative
| Ordering Code(1) | Flash/SRAM | Pin Count | Package Type(2) | Max. CPU Speed | Supply Voltage | Temperature Range | Carrier Type |
|---|---|---|---|---|---|---|---|
| ATmega808-XF | 8 KB/1 KB | 28 | SSOP | 20 MHz | 1.8-5.5V | -40°C to +125°C | Tube |
| ATmega808-XFR | 8 KB/1 KB | 28 | SSOP | 20 MHz | 1.8-5.5V | -40°C to +125°C | Tape & Reel |
| ATmega808-XU | 8 KB/1 KB | 28 | SSOP | 20 MHz | 1.8-5.5V | -40°C to +85°C | Tube |
| ATmega808-XUR | 8 KB/1 KB | 28 | SSOP | 20 MHz | 1.8-5.5V | -40°C to +85°C | Tape & Reel |
| ATmega808-AF | 8 KB/1 KB | 32 | TQFP | 20 MHz | 1.8-5.5V | -40°C to +125°C | Tray |
| ATmega808-AFR | 8 KB/1 KB | 32 | TQFP | 20 MHz | 1.8-5.5V | -40°C to +125°C | Tape & Reel |
| ATmega808-AU | 8 KB/1 KB | 32 | TQFP | 20 MHz | 1.8-5.5V | -40°C to +85°C | Tray |
| ATmega808-AUR | 8 KB/1 KB | 32 | TQFP | 20 MHz | 1.8-5.5V | -40°C to +85°C | Tape & Reel |
| ATmega808-MF | 8 KB/1 KB | 32 | VQFN | 20 MHz | 1.8-5.5V | -40°C to +125°C | Tray |
| ATmega808-MFR | 8 KB/1 KB | 32 | VQFN | 20 MHz | 1.8-5.5V | -40°C to +125°C | Tape & Reel |
| ATmega808-MU | 8 KB/1 KB | 32 | VQFN | 20 MHz | 1.8-5.5V | -40°C to +85°C | Tray |
| ATmega808-MUR | 8 KB/1 KB | 32 | VQFN | 20 MHz | 1.8-5.5V | -40°C to +85°C | Tape & Reel |
| ATmega809-AF | 8 KB/1 KB | 48 | TQFP | 20 MHz | 1.8-5.5V | -40°C to +125°C | Tray |
| ATmega809-AFR | 8 KB/1 KB | 48 | TQFP | 20 MHz | 1.8-5.5V | -40°C to +125°C | Tape & Reel |
| ATmega809-AU | 8 KB/1 KB | 48 | TQFP | 20 MHz | 1.8-5.5V | -40°C to +85°C | Tray |
| ATmega809-AUR | 8 KB/1 KB | 48 | TQFP | 20 MHz | 1.8-5.5V | -40°C to +85°C | Tape & Reel |
| ATmega809-MF | 8 KB/1 KB | 48 | VQFN | 20 MHz | 1.8-5.5V | -40°C to +125°C | Tray |
| ATmega809-MFR | 8 KB/1 KB | 48 | VQFN | 20 MHz | 1.8-5.5V | -40°C to +125°C | Tape & Reel |
| ATmega809-MU | 8 KB/1 KB | 48 | VQFN | 20 MHz | 1.8-5.5V | -40°C to +85°C | Tray |
| ATmega809-MUR | 8 KB/1 KB | 48 | VQFN | 20 MHz | 1.8-5.5V | -40°C to +85°C | Tape & Reel |
| ATmega1608-XF | 16 KB/2 KB | 28 | SSOP | 20 MHz | 1.8-5.5V | -40°C to +125°C | Tube |
| ATmega1608-XFR | 16 KB/2 KB | 28 | SSOP | 20 MHz | 1.8-5.5V | -40°C to +125°C | Tape & Reel |
| ATmega1608-XU | 16 KB/2 KB | 28 | SSOP | 20 MHz | 1.8-5.5V | -40°C to +85°C | Tube |
| ATmega1608-XUR | 16 KB/2 KB | 28 | SSOP | 20 MHz | 1.8-5.5V | -40°C to +85°C | Tape & Reel |
| ATmega1608-AF | 16 KB/2 KB | 32 | TQFP | 20 MHz | 1.8-5.5V | -40°C to +125°C | Tray |
| ATmega1608-AFR | 16 KB/2 KB | 32 | TQFP | 20 MHz | 1.8-5.5V | -40°C to +125°C | Tape & Reel |
| ATmega1608-AU | 16 KB/2 KB | 32 | TQFP | 20 MHz | 1.8-5.5V | -40°C to +85°C | Tray |
| ATmega1608-AUR | 16 KB/2 KB | 32 | TQFP | 20 MHz | 1.8-5.5V | -40°C to +85°C | Tape & Reel |
| ATmega1608-MF | 16 KB/2 KB | 32 | VQFN | 20 MHz | 1.8-5.5V | -40°C to +125°C | Tray |
| ATmega1608-MFR | 16 KB/2 KB | 32 | VQFN | 20 MHz | 1.8-5.5V | -40°C to +125°C | Tape & Reel |
| ATmega1608-MU | 16 KB/2 KB | 32 | VQFN | 20 MHz | 1.8-5.5V | -40°C to +85°C | Tray |
| ATmega1608-MUR | 16 KB/2 KB | 32 | VQFN | 20 MHz | 1.8-5.5V | -40°C to +85°C | Tape & Reel |
| ATmega1609-AF | 16 KB/2 KB | 48 | TQFP | 20 MHz | 1.8-5.5V | -40°C to +125°C | Tray |
| ATmega1609-AFR | 16 KB/2 KB | 48 | TQFP | 20 MHz | 1.8-5.5V | -40°C to +125°C | Tape & Reel |
| ATmega1609-AU | 16 KB/2 KB | 48 | TQFP | 20 MHz | 1.8-5.5V | -40°C to +85°C | Tray |
| ATmega1609-AUR | 16 KB/2 KB | 48 | TQFP | 20 MHz | 1.8-5.5V | -40°C to +85°C | Tape & Reel |
| ATmega1609-MF | 16 KB/2 KB | 48 | VQFN | 20 MHz | 1.8-5.5V | -40°C to +125°C | Tray |
| ATmega1609-MFR | 16 KB/2 KB | 48 | VQFN | 20 MHz | 1.8-5.5V | -40°C to +125°C | Tape & Reel |
| ATmega1609-MU | 16 KB/2 KB | 48 | VQFN | 20 MHz | 1.8-5.5V | -40°C to +85°C | Tray |
| ATmega1609-MUR | 16 KB/2 KB | 48 | VQFN | 20 MHz | 1.8-5.5V | -40°C to +85°C | Tape & Reel |
Note:
- Pb-free packaging complies with the European Directive for Restriction of Hazardous Substances (RoHS directive). Also, Halide-free and fully Green.
- Package outline drawings can be found in the Package Drawings section.
To order or obtain information, for example on pricing or delivery, refer to the factory or the listed sales office.
Note: Tape and Reel
identifier only appears in the catalog part number description. This
identifier is used for ordering purposes. Check with your Microchip
Sales Office for package availability with the Tape and Reel
option.
Note: The VAO variants have
been designed, manufactured, tested, and qualified per AEC-Q100
requirements for automotive applications. These products may use a
different package than non-VAO parts and can have additional
specifications in their Electrical Characteristics.