3 Function Blocks

This section covers the SAMA7D65 Curiosity Pro specifications and provides a high-level description of the board's major components and interfaces. This document is not intended to provide detailed information about the processor or any other components used on the board. Refer to the component’s documentation for further details.

Figure 3-1. SAMA7D65 Curiosity Pro Block Diagram