3.4 Peripheral Interfaces

Several interfaces and connectors are implemented in the SAMA7D65 Curiosity Pro to enable the user to test all the features offered by the MPU and to facilitate a reference design for future customer applications.

This section describes the following peripherals mounted on the SAMA7D65 Curiosity Pro board:

  • 10/100/1000 RGMII SODIMM Ethernet interface
  • 10/100/1000 on-board RGMII Ethernet interface
  • USB host/device interface
  • MIPI DSI® display interface
  • LVDS display interface
  • Secure Digital Multimedia Card (SDMMC)
  • M.2 wireless interface
  • 3x CAN interfaces with PHYs and connectors + 2 more available on mikroBUS™ headers
  • 2x mikroBUS Click board™ interfaces
  • RPi® 40-pin GPIO interface
  • Debug interface
  • User interface
  • Extra pin connectors