6.1.9 Chip Erase
Erase the entire Flash using a DSU command.
Note: The debugger checks that the chip
erase lock is not set before issuing this command. For more details, see the
DSU.STATUSB.CELCK bit description in the PIC32CX-BZ2 and WBZ45 Family Data
Sheet (DS70005504).
The chip erase operation depends on clocks and power management features that can be altered by the CPU. For that reason, it is recommended that a chip erase be issued after a cold-plugging procedure to ensure that the device is in a known and safe state.
The recommended sequence is as follows:
- Perform the cold plugging
procedure (refer to the Cold Plugging). The device then:
- Detects the debugger probe.
- Holds the CPU in reset.
- Perform the chip erase command by
writing a ‘
1’ to CTRL.CE. The device then:- Clears the system volatile memories.
- Erases the whole Flash array (including the EEPROM emulation area, not including auxiliary rows).
- Erases the lock row, removing the NVMCTRL security bit protection.
- Check for completion by polling STATUS.DONE (read as one when completed).
- Reset the device to allow the NVMCTRL update fuses.
| Step | Commands |
|---|---|
| Clear flags in STATUSA | WriteD8(@DSUEXT.STATUSA DSU_STATUSA_MASK) |
| Issue Chip Erase | WriteD8(@DSUEXT.CTRL, DSU_CTRL_CE) |
| Wait until Erase is done | ReadD8(@DSUEXT.STATUSA,StatusValue) While ( (StatusValue &
DSU_STATUSA_DONE) ==
{ ReadD8(@DSUEXT.STATUSA,StatusValue) } |
Device Specific Definitions:
- DSU_CTRL_CE = 0x10
- DSU_STATUSA_MASK = 0x1F
- DSU_STATUSA_DONE = 0x1
- DSUEXT.CTRL = 0x41000100
- DSUEXT.STATUSA = 0x41000101
Note: The recommended time-out for
waiting for erase completion is 20 seconds (the data sheet specifies a maximum of
12s).