1.1 Reference Documentation
The following documents are referenced in this document for general understanding or detailed information.
- ARMv7-M Architecture Reference Manual – ARM DDI 0403E.c
- Debug Interface v5 Architecture Specification – IHI0031A or higher
- Debug Interface v5 Architecture Specification ADIv5.1 Supplement – DSA09-PRDC-008772 1.0
- PIC32CX-BZ2 and WBZ45 Family Data Sheet (DS70005504)
ROM Tables Handling
- ARM® CoreSight™ Architecture Specification v2.0 – ARM IHI 0029D
ETM/ETB Trace
- CoreSight™ ETM™ – M4 Technical Reference Manual – ARM DDI 0440C