2 Overview

This section provides an overview of the MCHPRT3 tool setup and the components. Install MCHPRT3_setup_v1.0.0.XXXX.exe. MCHPRT3.exe is under directory C:\Microchip\MCHPRT3_Setup_v1.0.0.XXXX.

The MCHPRT3 provides the following items:

  • PIC32CX-BZ2H folder
  • MCHPRT3.exe
  • MCHPRT3_CLI.exe
  • Release_note.txt
  • Uninstall.exe
  • Vc_redist.x86.exe
Figure 2-1. MCHPRT3 Package Contents