Support added for MCC plugin v4.0.0
using MCC Core v5.0.0 Note:
AVR IoT AWS Sensor Node v1.0.1 is
incompatible with the versions of MCC plugin released prior to v4.0.0.
AVR IoT AWS Sensor Node v1.0.1 is
incompatible with the versions of MCC Core released prior to v5.0.0.
v1.0.0
Support added for exchanging data with AWS IoT Core
Application specific messages can be enabled/disabled through the macro
“ENABLE_DEBUG_IOT_APP_MSGS” for printing to a connected terminal. *This does not affect
DEBUG settings.*
Firmware implements use of the AWS shadow service, subscribing to a shadow topic for
monitoring of a desired state value.