2 System Requirements
- MPLAB® X IDE v6.00 or later
- ATmega_DFP v2.2.108 or later (DFPs are available in MPLAB X → Tools → Packs)
- MPLAB® Code Configurator Plugin v5.0.0 or later
- MCC Core v5.0.0 or later (packaged with MCC)
- Libraries:
- MCC Foundation Services v0.2.2 or later
- AVR8 MCU Library v2.9.1 or later
- Crypto Authentication Library v2.0.2
- Message Queuing Telemetry Transport (MQTT) v2.0.2
- WINC15XX Library v1.1.2
- Compilers:
- XC8 compiler v2.20 until v2.36
- AVR GCC compiler v5.4.0 or later
Note: Projects created using MCC and MPLAB X IDE v6.00 or earlier may not be reconfigurable in
MPLAB X IDE v6.05 onwards. To use MCC on these projects, switch to the MCC AVR® IoT AWS
Sensor Node Library v1.0.2 and 8-bit AVR® MCUs v2.9.1 using the Content Manager Tool and
regenerate the code.