1.9.1 Minimum Operating VDD for the PIC16F193x Devices at TA > 85°C
The minimum voltage required for the PIC16F193x devices is 3.5 volts for temperatures above
85°C.
Note: This issue only applies to the PIC16F193x devices
operating in the Extended temperature range. The PIC16LF193x devices are not
affected.
Work around
None.
Affected Silicon Revisions
| A2 | A3 | A5 | A6 | A7 | A8 | A9 | |
| X | X | X | X | X | X | X |