1.11.1 Extended Reset if Clock Selection is MFINTOSC or HFINTOSC
When using either the MFINTOSC or HFINTOSC as the primary clock source, and after executing a
RESET instruction or when the device executes a Stack
Overflow/Underflow Reset, the device may remain in Reset.
Work around
- Method 1:
- Use the Watchdog Timer (WDT) to recover from this issue.
- Method 2:
- In place of the
RESETinstruction, useGOTO 0x0000.
Affected Silicon Revisions
| A2 | A3 | A5 | A6 | A7 | A8 | A9 | |
| X | X | X | X | X | X |