1.6.2 OSTS Bit Remains Set
During the Two-Speed Start-up sequence, the Oscillator Start-up Timer (OST) is enabled to count 1024 clock cycles. After the count is reached, the OSTS bit is set, the system clock is held low until the next falling edge of the external crystal (LP, XT, or HS mode), before switching to the external clock source.
When an external oscillator is configured as the primary clock and Fail-Safe Clock mode
is enabled (FCMEN =
1), any of the following conditions will result in
the OST failing to restart:- MCLR Reset
- Wake from Sleep
- Clock change from INTOSC to Primary Clock
This anomaly will manifest itself as a clock failure condition for external oscillators which take longer than the clock failure time-out period to start.
Work around
None.
Affected Silicon Revisions
| A2 | A3 | A5 | A6 | A7 | A8 | A9 | |
| X | X | X | X | X | X |