1.4.1 BOR Threshold Voltage Level
When the BOR is configured for 2.5 volt operation, the BOR Reset will typically occur at 2.7 volts.
Work around
None.
Affected Silicon Revisions
| A2 | A3 | A5 | A6 | A7 | A8 | A9 | |
| X |
When the BOR is configured for 2.5 volt operation, the BOR Reset will typically occur at 2.7 volts.
None.
| A2 | A3 | A5 | A6 | A7 | A8 | A9 | |
| X |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.