2.1 VOL/VOH Note 4 Correction
In Section 30.4: “DC Characteristics: PIC16(L)F1934/6/7-I/E”, Note 4 has been corrected as
shown in the table below (in bold):
| Param No. | Sym. | Characteristics | Min. | Typ† | Max. | Units | Conditions |
|---|---|---|---|---|---|---|---|
| D080 | VOL | Output Low Voltage(4) | |||||
| All I/O Pins | — | — | 0.6 | V |
IOL = 8.0 mA, VDD = 5.0V IOL = 6.0 mA, VDD = 3.3V IOL = 1.8 mA, VDD = 1.8V | ||
| D090 | VOH | Output High Voltage(4) | |||||
| All I/O Pins | VDD - 0.7 | — | — | V |
IOH = 3.5 mA, VDD = 5.0V IOH = 3.0 mA, VDD = 3.3V IOH = 1.0 mA, VDD = 1.8 | ||
|
* These parameters are characterized but not tested. † Data in “Typ.” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
| |||||||