1.7.2 PWM 0% Duty Cycle Port Steering
In PWM mode, when the duty cycle is set to 0% and the STRxSYNC bit is set, writing the STRxA, STRxB, STRxC, and the STRxD bits to enable/disable steering to port pins has no effect on the outputs.
Work around
Increase the duty cycle to a value greater than 0% before enabling/disabling steering to port pins.
Affected Silicon Revisions
| A2 | A3 | A5 | A6 | A7 | A8 | A9 | |
| X | X | X | X | X | X | X |