7.3 Probe
The Atmel AVR ONE! main unit comes with a probe with the following capabilities:
-
10-pin connector: Target voltage range, 1.65 - 5.5V; Interface frequencies, 32kHz - 33MHz.
-
MICTOR38 connector: Target voltage range, 1.65 - 3.6V; AUX interface frequencies, up to 200MHz.
An alternative probe can be purchased separately. This probe looks the same as the original probe but has the following capabilities:
-
10-pin connector: Target voltage range, 1.65 - 5.5V; Interface frequencies, 32kHz - 33MHz.
-
MICTOR38 connector: Target voltage range, 1.65 - 5.5V; AUX interface frequencies, up to 75MHz.
The AVR ONE! firmware will automatically detect which probe is connected and refuse to connect to a 5.5V target through the MICTOR38 connector when using the original 3.3V probe. It is worth noting that the JTAG 10-pin connector has the same capabilities on both probes. It is only the MICTOR38 connector that differs.