Introduction

The PIC32CZ CA8x/CA9x family of devices that you have received conform functionally to the current device data sheet (DS60001749K), except for the anomalies described in this document.

The silicon issues discussed in the following pages are for silicon revisions with the Device and Revision IDs listed in the following tables. The silicon issues are summarized in the Table of Contents following this section.

The errata described in this document will be addressed in future revisions of the PIC32CZ CA8x/CA9x family of devices.

Note: This document summarizes all silicon errata issues from all revisions of silicon, previous, and current.

Data Sheet clarifications and corrections (if applicable) are located in the section Data Sheet Clarifications, following the discussion of silicon issues.

Table . PIC32CZ CA8x/CA9x Family Silicon Device Identification with 8M Flash
Part NumberDevice ID (DID[31:0])Mask Revision ('X' - DID[31:28])
A1
PIC32CZ8110CA802080xX92000530x0
PIC32CZ8110CA801760xX9203053
PIC32CZ8110CA801440xX9206053
PIC32CZ8110CA801000xX9209053
PIC32CZ8110CA902080xX920C053
PIC32CZ8110CA901760xX920F053
PIC32CZ8110CA901440xX9212053
PIC32CZ8110CA901000xX9215053
Table . PIC32CZ CA8x/CA9x Family Silicon Device Identification with 4M Flash
Part NumberDevice ID (DID[31:0])Mask Revision ('X' - DID[31:28])
A1A2
PIC32CZ4010CA802080xX92010530x00x1
PIC32CZ4010CA801760xX9204053
PIC32CZ4010CA801440xX9207053
PIC32CZ4010CA80100 0xX920A053
PIC32CZ4010CA902080xX920D053-
PIC32CZ4010CA901760xX9210053
PIC32CZ4010CA901440xX9213053
PIC32CZ4010CA90100 0xX9216053
PIC32CZ4010CA912080xX9218053-0x1
PIC32CZ4010CA911760xX9219053
PIC32CZ4010CA911440xX921A053
PIC32CZ4010CA911000xX921B053
Table . PIC32CZ CA8x/CA9x Family Silicon Device Identification with 2M Flash
Part NumberDevice ID (DID[31:0])Mask Revision ('X' - DID[31:28])
A1A2
PIC32CZ2051CA801760xX92050530x00x2
PIC32CZ2051CA801440xX9208053
PIC32CZ2051CA90100 0xX920B053
PIC32CZ2051CA802080xX9202053
PIC32CZ2051CA902080xX920E053
PIC32CZ2051CA901760xX9211053
PIC32CZ2051CA901440xX9214053
PIC32CZ2051CA90100 0xX9217053
PIC32CZ2051CA911760xX921C0530x2
PIC32CZ2051CA911440xX921D053
PIC32CZ2051CA911000xX921E053
Table . PIC32CZ CA8x/CA9x Family Silicon Device Identification with 1M Flash
Part NumberDevice ID (DID[31:0])Mask Revision ('X' - DID[31:28])
A2
PIC32CZ1051CA821440xX921F0530X3
PIC32CZ1051CA821000xX9220053
PIC32CZ1051CA921440xX9221053
PIC32CZ1051CA921000xX9222053
Note: Refer to the “Device Service Unit” chapter in the current device data sheet (DS60001749K) for additional information on device identification and device-specific revision IDs.