4 ATA8352 UWB Power-Up
The ATA8352 UWB device is powered via the ATSAMC21-XPRO (host MCU) board. The host controller ATSAMC21-XPRO board could be powered either with a mini USB cable from a DC power supply (or battery), or a personal computer through a USB Debug port. The LED labeled POWER on the host MCU board will illuminate green, when power is supplied to the board.
The host MCU board has a 3-pin header labeled VCC_SEL on the board. This header can be used to select between 3.3V and 5.0V as the supply voltage for the ATSAMC21J18A, peripherals and extension headers by placing a jumper on pin 1-2 or pin 2-3, respectively. This jumper must always be set on 3.3V to avoid any damage on the ATA8352 UWB device.