Jump to main content
MPLAB® Code Configurator Melody 8-Bit MDFU Client Library API Documentation v1.3.0
Search
Home
2
Module Documentation
2.5
8-bit Bootloader Client File Transfer Protocol (FTP) Handler
2.5.2
Definition Documentation
1
Specific MISRA C:2012 Deviations
2
Module Documentation
2.1
Communication Adapter
2.2
8-bit MDFU Client Library
2.3
Image Manager for 8-bit MDFU Client Library
2.4
Memory Helper
2.5
8-bit Bootloader Client File Transfer Protocol (FTP) Handler
2.5.1
Module description
2.5.2
Definition Documentation
2.5.2.1
COMMAND_DATA_SIZE
2.5.2.2
FILE_DATA_INDEX
2.5.2.3
FTP_BYTE_INDEX
2.5.2.4
MAX_RESPONSE_SIZE
2.5.2.5
MAX_SEQUENCE_VALUE
2.5.2.6
MAX_TRANSFER_SIZE
2.5.2.7
MIN_TRANSFER_SIZE
2.5.2.8
PACKET_BUFFER_COUNT
2.5.2.9
RETRY_TRANSFER_bm
2.5.2.10
SEQUENCE_BYTE_INDEX
2.5.2.11
SEQUENCE_DATA_SIZE
2.5.2.12
SEQUENCE_NUMBER_bm
2.5.2.13
SYNC_TRANSFER_bm
2.5.2.14
TLV_HEADER_SIZE
2.5.3
Function Documentation
3
Data Structure Documentation
4
File Documentation
Microchip Information
2.5.2 Definition Documentation