2.5.2.3 FTP_BYTE_INDEX

#define FTP_BYTE_INDEX (1U)

Index of the status or command byte of the FTP.
Note:

This index is valid for both the command byte of the receive buffer and the status byte of the response buffer.