2.4.4.1 bl_mem_result_t

enum bl_mem_result_t

Contains codes for the return values of the bootloader memory extension APIs.

BL_MEM_PASS

0x00 - NVM operation succeeded

BL_MEM_FAIL

0x01 - NVM operation failed

BL_MEM_INVALID_ARG

0x02 - NVM operation failed due to invalid argument