Jump to main content
MPLAB® Code Configurator Melody 8-Bit MDFU Client Library API Documentation v1.3.0
Search
Home
2
Module Documentation
2.4
Memory Helper
2.4.3
Function Documentation
1
Specific MISRA C:2012 Deviations
2
Module Documentation
2.1
Communication Adapter
2.2
8-bit MDFU Client Library
2.3
Image Manager for 8-bit MDFU Client Library
2.4
Memory Helper
2.4.1
Module description
2.4.2
Definition Documentation
2.4.3
Function Documentation
2.4.3.1
BL_EEPROMRead()
2.4.3.2
BL_EEPROMWrite()
2.4.3.3
BL_FlashCopy()
2.4.3.4
BL_FlashRead()
2.4.3.5
BL_FlashReadUint16()
2.4.3.6
BL_FlashReadUint32()
2.4.3.7
BL_FlashWrite()
2.4.3.8
BL_MemoryUnlockKeysClear()
2.4.3.9
BL_MemoryUnlockKeysInit()
2.4.4
Enumeration Type Documentation
2.5
8-bit Bootloader Client File Transfer Protocol (FTP) Handler
3
Data Structure Documentation
4
File Documentation
Microchip Information
2.4.3 Function Documentation