Jump to main content
MPLAB® Code Configurator Melody 8-Bit MDFU Client Library API Documentation v1.3.0
Search
Home
2
Module Documentation
2.1
Communication Adapter
2.1.3
Function Documentation
1
Specific MISRA C:2012 Deviations
2
Module Documentation
2.1
Communication Adapter
2.1.1
Module description
2.1.2
Definition Documentation
2.1.3
Function Documentation
2.1.3.1
COM_FrameSet()
2.1.3.2
COM_FrameTransfer()
2.1.3.3
COM_Initialize()
2.1.4
Enumeration Type Documentation
2.2
8-bit MDFU Client Library
2.3
Image Manager for 8-bit MDFU Client Library
2.4
Memory Helper
2.5
8-bit Bootloader Client File Transfer Protocol (FTP) Handler
3
Data Structure Documentation
4
File Documentation
Microchip Information
2.1.3 Function Documentation