2.1.3.2 COM_FrameTransfer()
com_adapter_result_t COM_FrameTransfer (uint8_t * receiveBufferPtr, uint16_t * receiveIndexPtr)
Receives or sends bytes over SERCOM and pushes data bytes into the provided buffer until a complete frame is received.
[in/out] |
receiveBufferPtr - Pointer to the buffer provided to SERCOM |
[in/out] |
receiveIndexPtr - Pointer to the number of bytes successfully received by SERCOM |