2.5.3.2 FTP_Task()
bl_result_t FTP_Task (void )
Acts as the main task runner of the codebase. This function will be called in a loop to receive bytes from the host and make calls to the responsible software layers.
None. |
BL_PASS - FTP process cycle finished successfully BL_FAIL - FTP process cycle failed unexpectedly BL_ERROR_COMMUNICATION_FAIL - FTP process cycle failed to communicate with the host BL_ERROR_FRAME_VALIDATION_FAIL - FTP process cycle failed at the frame check stage BL_ERROR_BUFFER_OVERLOAD - FTP process cycle failed due to a buffer overflow BL_ERROR_UNKNOWN_COMMAND - FTP process cycle encountered an unknown command BL_ERROR_VERIFICATION_FAIL - FTP process cycle failed to verify the application image BL_ERROR_COMMAND_PROCESSING - FTP process cycle failed due to a data related or processing related issue BL_ERROR_ADDRESS_OUT_OF_RANGE - FTP process cycle failed due to an incorrect address BL_ERROR_BUFFER_UNDERLOAD - FTP process cycle failed due to the command being too short BL_ERROR_ROLLBACK_FAILURE - FTP process cycle failed due to anti-rollback feature |