Jump to main content
MPLAB® Code Configurator Melody 8-Bit MDFU Client Library API Documentation v1.4.0
MPLAB® Code Configurator Melody 8-Bit MDFU Client Library API Documentation v1.4.0
  1. Home
  2. 2 Module Documentation
  3. 2.4 8-bit MDFU Client Library
  4. 2.4.1 Module description
  5. 2.4.1.4 Enumerations
Previous | Next

  • 1 Specific MISRA C:2012 Deviations
  • 2 Module Documentation
    • 2.1 I2C Communication Adapter
    • 2.2 SPI Communication Adapter
    • 2.3 UART Communication Adapter
    • 2.4 8-bit MDFU Client Library
      • 2.4.1 Module description
        • 2.4.1.1 Modules
        • 2.4.1.2 Data structures
        • 2.4.1.3 Definitions
        • 2.4.1.4 Enumerations
        • 2.4.1.5 Functions
      • 2.4.2 Definition Documentation
      • 2.4.3 Function Documentation
      • 2.4.4 Enumeration Type Documentation
    • 2.5 Image Manager for 8-bit MDFU Client Library
    • 2.6 Memory Helper
    • 2.7 8-bit Bootloader Client File Transfer Protocol (FTP) Handler
  • 3 Data Structure Documentation
  • 4 File Documentation
  • Microchip Information

2.4.1.4 Enumerations

  • enum bl_image_id_t { IMAGE_0 = 0x00, IMAGE_1, IMAGE_2 }

    Contains the code corresponding to the various image IDs used in the system.

  • enum bl_block_type_t { UNLOCK_BOOTLOADER = 0x01U, WRITE_FLASH = 0x02U, WRITE_EEPROM = 0x03U }

    Contains the code corresponding to the various types of data blocks that the bootloader supports.

About

Company
Careers
Contact Us
Media Center
Investor Relations
Corporate Responsibility

Support

Microchip Forums
AVR Freaks
Design Help
Technical Support
Export Control Data
PCNs

Quick Links

microchipDIRECT.com
Microchip University
myMicrochip
Blogs
Reference Designs
Parametric Search
Microchip Logo

Microchip Technology Inc.

2355 West Chandler Blvd.

Chandler, Arizona, USA

Microchip Facebook
Microchip LinkedIn
Microchip Twitter
Microchip Instagram
Microchip Weibo

© Copyright 1998-2024 Microchip Technology Inc. All rights reserved. Shanghai ICP Recordal No.09049794

Terms Of Use
Privacy Notice
Legal
Your Privacy Choices California Consumer Privacy Act (CCPA) Opt-Out Icon