Jump to main content
MPLAB® Code Configurator Melody 8-Bit MDFU Client Library API Documentation v1.5.0
Search
Home
2
Module Documentation
2.4
8-bit MDFU Client Library
2.4.4
Enumeration Type Documentation
Previous
|
Next
1
Specific MISRA C:2012 Deviations
2
Module Documentation
2.1
I2C Communication Adapter
2.2
SPI Communication Adapter
2.3
UART Communication Adapter
2.4
8-bit MDFU Client Library
2.4.1
Module description
2.4.2
Definition Documentation
2.4.3
Function Documentation
2.4.4
Enumeration Type Documentation
2.4.4.1
bl_block_type_t
2.4.4.2
bl_image_id_t
2.5
Image Manager for 8-bit MDFU Client Library
2.6
Memory Helper
2.7
8-bit Bootloader Client File Transfer Protocol (FTP) Handler
3
Data Structure Documentation
4
File Documentation
Microchip Information
2.4.4 Enumeration Type Documentation
Rev: 1.5.0-A