Jump to main content
MPLAB® Code Configurator Melody 8-Bit MDFU Client Library API Documentation v1.5.0
Search
Home
2
Module Documentation
2.4
8-bit MDFU Client Library
2.4.3
Function Documentation
Previous
|
Next
1
Specific MISRA C:2012 Deviations
2
Module Documentation
2.1
I2C Communication Adapter
2.2
SPI Communication Adapter
2.3
UART Communication Adapter
2.4
8-bit MDFU Client Library
2.4.1
Module description
2.4.2
Definition Documentation
2.4.3
Function Documentation
2.4.3.1
BL_ApplicationStart()
2.4.3.2
BL_BootCommandProcess()
2.4.3.3
BL_CopyImageAreas()
2.4.3.4
BL_ImageVerify()
2.4.3.5
BL_ImageVerifyById()
2.4.3.6
BL_Initialize()
2.4.3.7
CRC32_BOOT_Validate()
2.4.4
Enumeration Type Documentation
2.5
Image Manager for 8-bit MDFU Client Library
2.6
Memory Helper
2.7
8-bit Bootloader Client File Transfer Protocol (FTP) Handler
3
Data Structure Documentation
4
File Documentation
Microchip Information
2.4.3 Function Documentation
Rev: 1.5.0-A